18-16 CU AWM 3173/3237/CL1251 AWM I A/B XLP 1000V BLACK 1000 FT

Southwire #: F180760400

90°C/125°C, 600/1000 Volts. Flexible Stranded Copper Conductor. XLPE Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK GREEN
DARK RED
GRAY
GREEN
LIGHT BLUE
LIGHT GREEN
ORANGE
PINK
PURPLE
RED
VIOLET
WHITE
YELLOW
Packaging

Application & Features

For use in internal wiring of electrical equipment, control panels, and appliances or for use as motor leads.

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 16 16
Nom. OD (mils) (mm) 108 2.74 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 10 15 lbs/1000' kgs/km

Standards & References

  • ASTM B3
  • UL 758 - Appliance WireAWM 3173 125°C / 3237 105°C
  • Voltage: 600V, AWM 3237 - 1000V
  • CSA C22.2 No. 127 - Type CL1251; 125°C
  • CSA C22.2 No. 210 - AWM I A/B; 125°C
  • Oil Resistant
  • Gasoline and gasoline vapor resistant
  • Suitable for switchboard wire
  • RoHS-2 Compliant

Construction

  1. Conductors: Flexible stranded bare copper; See Table 1 for Stranding Details
  2. Insulation: Crosslinked Polyethylene (XLPE)
  3. Colors: All Colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.