Instrumentation and Building Management Control Cable

SOUTHWIRE LOW CAPACITANCE TEMPERATURE CONTROL AND INSTRUMENTATION CABLE

Download Category Specifications
Excel Table

Application

SHIELDED TEMPERATURE CONTROL AND INSTRUMENATION CABLE

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
M10003
2 2
24 AWG 24 AWG
7 7
13 0.33
147 3.73
12 17
R21342
5 5
22 AWG 22 AWG
1 1
20 0.51
296 7.52
44 66
L40008
2 2
18 AWG 18 AWG
19 19
15 0.38
224 5.69
29 43
L40009
3 3
18 AWG 18 AWG
19 19
15 0.38
244 6.20
39 59
R50325
2 2
16 AWG 16 AWG
1 1
286 7.26
41 61

Standards & References

CMP/CL2P

  • UL 444/NEC ARTICLE 800/CSA C22.2 by C(UL)
  • NFPA 262/CSA FT6
  • 60C/300V
  • ROHS-2 COMPLIANT

Construction

CONDUCTORS: 24 AWG STRANDED TC, 1 PAIR

  1. Jacket: LS-PVC
  2. Shield/Drain: ALUMINUM/POLYESTER FOIL, 20 AWG 7 STR TC
  3. Insulation: FOAMED FLUOROPOLYMER, COLORS: BLACK, WHITE

Resources

There are no downloadable resources for this product.