This type of coax cable can be used for mobile phone, Wi-Fi, satellite antennas, terrestrial microwave, medical, military, air traffic control, and land mobile radio applications.
Stock # | 9884230608 9884230608 | |
No. of Conductors | 0 0 | |
Size (AWG or kcmil) (mm2) | 19 AWG 19 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 212 5.38 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 38 57 | lbs/1000' kgs/km |
M17/74-RG213 MIL-DTL-17