MilSpec COAX

Download Category Specifications
Excel Table

Application

This type of coax cable can be used for mobile phone, Wi-Fi, satellite antennas, terrestrial microwave, medical, military, air traffic control, and land mobile radio applications.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
988596
0 0
26 AWG 26 AWG
7 7
110 2.79
8 12
988299
0 0
23 AWG 23 AWG
1 1
242 6.15
36 53
988591
0 0
20 AWG 20 AWG
19 19
195 4.95
26 38
988423
0 0
19 AWG 19 AWG
1 1
212 5.38
38 57
988587
0 0
18 AWG 18 AWG
7 7
405 10.29
90 134
988409
0 0
13 AWG 13 AWG
7 7
405 10.29
103 154
988409
0 0
13 AWG 13 AWG
7 7
405 10.29
103 154

Standards & References

M17/74-RG213 MIL-DTL-17

  • Mil-DTL-17 Qualified Products List (QPL)
  • Test Report Number: 17-6034-21

Construction

  • Jacket Color:Black
  • Dielectric: Solid Polyethylene color natural Wall: 0.099 OD: 0.285
  • Shielding: 95% Bare Copper Braid OD: 0.315
  • Jacket: PVC (Non-Contaminating Vinyl Type IIA)) Wall: 0.045 OD: 0.405
  • Conductor Resistance (Max./100 ft) 0.17
  • Shield Resistance (ohms/1000 ft): 2.9
  • Impedance (ohms): 50
  • Capacitance (Max. pF/ft): 32.2
  • Velocity of Propagation (%): 66
  • Attenuation (Max. db/100 ft): 50 MHz 100 MHz 400 MHz 1000 MHz 1.2 2.3 4.8 9.0
  • SRL (Min. db): 0.1 Ghz 0.5 GHz 1.0 GHz 29 26 24
  • Applicable MIL-DTL-17: M17/74C-RG213
  • Approximate Weight (lb/1000 ft): 110

Resources

There are no downloadable resources for this product.