RG213 13 STR CU 95% SHIELD CU BRAID M17/74-RG213 BLACK 500 FT

Southwire #: 9884090508

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

RG-213/U COAXIAL CABLE FULL SWEPT

Specifications

No. of Conductors 0 0
Size (AWG or kcmil) (mm2) 13 AWG 13 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 405 10.29 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 103 154 lbs/1000' kgs/km

Standards & References

M17/74-RG213 MIL-DTL-17

  • Mil-DTL-17 Qualified Products List (QPL)
  • Test Report Number: 17-6034-21

Construction

  1. Jacket Color:Black
  2. Conductors: 12.5 AWG (7/.030) Stranded Bare Copper, OD=0.089
  3. Dielectric: Solid Polyethylene color natural Wall: 0.099 OD: 0.285
  4. Shielding: 95% Bare Copper Braid OD: 0.315
  5. Jacket: PVC (Non-Contaminating Vinyl Type IIA)) Wall: 0.045 OD: 0.405
  6. Conductor Resistance (Max./100 ft) 0.17
  7. Shield Resistance (ohms/1000 ft): 2.9
  8. Impedance (ohms): 50
  9. Capacitance (Max. pF/ft): 32.2
  10. Velocity of Propagation (%): 66
  11. "Attenuation (Max. db/100 ft): 50 MHz 100 MHz 400 MHz 1000 MHz 1.2 2.3 4.8 9.0"
  12. "SRL (Min. db): 0.1 Ghz 0.5 GHz 1.0 GHz 29 26 24"
  13. Applicable MIL-DTL-17: M17/74C-RG213
  14. Approximate Weight (lb/1000 ft): 110

Resources

There are no downloadable resources for this product.