RG11 18 STR TINNED CU 95% SHIELD CU BRAID M17/6-RG011 BLACK 1000 FTRG11 18 STR TINNED CU 95% SHIELD CU BRAID M17/6-RG011 BLACK 1000 FT

Southwire #: 9885870608

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

This type of coax cable can be used for mobile phone, Wi-Fi, satellite antennas, terrestrial microwave, medical, military, air traffic control, and land mobile radio applications.

Specifications

Stock # 9885870608 9885870608
No. of Conductors 0 0
Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 405 10.29 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 90 134 lbs/1000' kgs/km

Standards & References

M17/74-RG213 MIL-DTL-17

  • Mil-DTL-17 Qualified Products List (QPL)
  • Test Report Number: 17-6034-21

Construction

  • Jacket Color:Black
  • Dielectric: Solid Polyethylene color natural Wall: 0.099 OD: 0.285
  • Shielding: 95% Bare Copper Braid OD: 0.315
  • Jacket: PVC (Non-Contaminating Vinyl Type IIA)) Wall: 0.045 OD: 0.405
  • Conductor Resistance (Max./100 ft) 0.17
  • Shield Resistance (ohms/1000 ft): 2.9
  • Impedance (ohms): 50
  • Capacitance (Max. pF/ft): 32.2
  • Velocity of Propagation (%): 66
  • Attenuation (Max. db/100 ft): 50 MHz 100 MHz 400 MHz 1000 MHz 1.2 2.3 4.8 9.0
  • SRL (Min. db): 0.1 Ghz 0.5 GHz 1.0 GHz 29 26 24
  • Applicable MIL-DTL-17: M17/74C-RG213
  • Approximate Weight (lb/1000 ft): 110

Resources

There are no downloadable resources for this product.