Signa Wave COAX

Download Category Specifications
Excel Table

Application & Features

This type of coax cable can be used for mobile phone, Wi-Fi, satellite antennas, terrestrial microwave, medical, military, air traffic control, and land mobile radio applications.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
0 0
19 AWG 19 AWG
1 1
195 4.95
25 37
More Options
0 0
17 AWG 17 AWG
1 1
195 4.95
23 34
More Options
0 0
16 AWG 16 AWG
7 7
240 6.10
32 48
More Options
0 0
15 AWG 15 AWG
1 1
240 6.10
33 49
More Options
0 0
10 AWG 10 AWG
7 7
405 10.29
84 125
More Options
0 0
9.5 AWG 9.5 AWG
1 1
405 10.29
83 124
More Options
null null null null

Standards & References

Construction

  1. Jacket Color:Black
  2. Dielectric:Foamed Polyethylene Bonded Aluminum Foil + Tinned 0.110" Nom.
  3. Outer Conductor:Copper Braid 0.139" Nom.
  4. Jacket: UV Resistant Black Polyethylene or PVC 0.195" Nom.
  5. Impedance (ohms):50
  6. Capacitance (Max. pF/ft):24.3
  7. Velocity of Propagation (%):80
  8. Attenuation (Max. db/100 ft): 50 MHz 450 mhz 1500 mhz 2500 mhz 5800 mhz 2.6 14.50 19.00 29.9
  9. Jacket Spark (VAC): 3,000
  10. Cutoff Frequency (GHz): 41
  11. Peak Power (kW): 2.5
  12. Voltage Withstand (VDC): 1.000

Resources

There are no downloadable resources for this product.