SWC200 17 SOL CU LOW-LOSS DB BLACK 1000 FT

Southwire #: 9862000608

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

This type of coax cable can be used for mobile phone, Wi-Fi, satellite antennas, terrestrial microwave, medical, military, air traffic control, and land mobile radio applications.

Specifications

Stock # 9862000608 9862000608
No. of Conductors 0 0
Size (AWG or kcmil) (mm2) 17 AWG 17 AWG
No. of Strands 1 1
Nom. OD (mils) (mm) 195 4.95 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 23 34 lbs/1000' kgs/km

Standards & References

Construction

  • Jacket Color:Black
  • Dielectric:Foamed Polyethylene Bonded Aluminum Foil + Tinned 0.110" Nom.
  • Outer Conductor:Copper Braid 0.139" Nom.
  • Jacket: UV Resistant Black Polyethylene or PVC 0.195" Nom.
  • Impedance (ohms):50
  • Capacitance (Max. pF/ft):24.3
  • Velocity of Propagation (%):80
  • Attenuation (Max. db/100 ft): 50 MHz 450 mhz 1500 mhz 2500 mhz 5800 mhz 2.6 14.50 19.00 29.9
  • Jacket Spark (VAC): 3,000
  • Cutoff Frequency (GHz): 41
  • Peak Power (kW): 2.5
  • Voltage Withstand (VDC): 1.000

Resources

There are no downloadable resources for this product.