Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where su- perior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure. 2x5 mils tape shield for higher short circuit withstand.
Cond. Size | 750 KCMIL 750 KCMIL | |
Cond. Strands | 58 58 | |
Diameter Over Conductor (in) (cm) | 0.908 2.31 | inch cm |
Diameter Over Insulation (in) (cm) | 1.426 3.62 | inch cm |
Inner Layer Thickness (mils) (mm) | 220 5.59 | mils mm |
Diameter Over Shield (in) (cm) | 1.486 3.77 | inch cm |
Outer Layer Thickness (mils) (mm) | 80 2.03 | mils mm |
Approx. OD (in) (cm) | 1.746 4.43 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 1821 2710 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 4500 2041.16 | lbs kg |
Min. Bend Radius (in) (cm) | 20.9 53.09 | inch cm |
Conduit Size (in) (cm) | 5.0 12.70 | inch cm |
* Strand count meets minimum number per ASTM