500-3 STR 3E AL XHHW-2 BROWN/ORANGE/YELLOW/#1/0 CU GREEN GROUND AIA MC B

Southwire #: 67771999

500/3 kcmil AlumaFlex™ XHHW-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Lightweight Aluminum Interlocked Armor. Overall PVC Jacket.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Type MC Cable - "flame retardant sunlight resistant PVC Jacket" is suitable for use as follows:

  • Suitable for Wet Location per NEC 330.10(11)
  • Branch, feeder and service power distribution in commercial, industrial, institutional, and multiresidential buildings
  • Power, lighting, control, and signal circuits.
  • Fished or embedded in plaster
  • Concealed or exposed installations.
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • As aerial cable on a messenger
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables perNEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.

Specifications

No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 500 KCMIL 500 KCMIL
No. of Strands 35 35
Insulation Thickness (mils) (mm) 65 1.65 mils mm
Size (AWG) 1/0 1/0
Nom. OD (mils) (mm) 2460 62.50 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 2832 4215 lbs/1000' kgs/km

Standards & References

Southwire AlumaFlex™ Type MC Cable - PVC Jacketed meets or exceeds the following requirements:

  • UL 83
  • UL 1569
  • UL 1685
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • Jacketed & Non Jacketed will both pass " UL Test" & "FT4/IEEE 1202"(70,000 Btu/hr) Vertical Cable Tray Flame Test
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2, and 3 Hour Through-Penetration FirestopSystems
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy - PVC Jacketed is constructed with Aluminum Type XHHW-2 conductors rated 90°C wet or dry, and a bare aluminum grounding conductor for sizes 1/0 AWG and larger. The conductors are cabled together and a binder tape is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. A black flame retardant sunlight resistant PVC jacket is applied over the armor. The jacket is available in other colors upon request, subject to economic order quantities.

Resources

There are no downloadable resources for this product.