Southwire Armorlite® Type AC Cable is suitable for use as follows:
Stock # | 55327502 55327502 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 3 AWG 3 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 40 1.02 | mils mm |
Nom. OD (mils) (mm) | 1115 28.33 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 748 1113 | lbs/1000' kgs/km |
Southwire Armorlite® Type AC Cable meets or exceeds the following requirements:
Southwire Armorlite® Type AC Cable is constructed with soft-drawn copper, Type THHN insulated conductors which are individually wrapped with a moisture-resistant, flame-retardant paper covering. Aluminum interlocking armor is applied over the assembly. A 16 AWG aluminum bond wire is placed inside the armor, runs longitudinally and is in intimate contact with the armor for its entire length.