SIMpull MC™ Cable

Copper THHN/THWN Insulated Singles. Green Insulated Copper Grounding Conductor. UL Listed. 600 Volts Rated VW-1. Lightweight Low Profile Aluminum Interlocked Armor.

Download Category Specifications
PDF Excel Table

Application

  • Suitable for use in branch and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
  • Type THHN/THWN rated 90ºC Dry
  • Suitable for use in concealed or exposed installations.
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
  • Saves time and labor with potential for less scrap on the jobsite
  • More compact than the standard MC design which reduces usage of packaging material and can save cost on shipping, transportation, and installation time
  • Re-engineered aluminum-interlocked-armor sheath prevents the armor from getting jammed during pulling, which reduces labor and boosts efficiency
  • Designed by ISO-Certified Cofer Technology Center

Specifications

Select a set of products below for more information:
Conductor Allowable Ampacities+
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity at 60C Allowable Ampacity at 75C Allowable Ampacity at 90C
137912
12 AWG 12 AWG
2 2
1 1
461 11.72
15 0.38
115 171

Standards & References

Southwire SIMpull MC™ Cable meets or exceeds the following requirements:

  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • REACH/RoHS-2 (Chemical Limit) Compliant
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • VW-1 (Vertical-Wire) Flame Test

Construction

Southwire SIMpull MC™ THHN/THWN cable is constructed with solid or 19 strand class C compressed copper conductors rated 90ºC dry and a green insulated ground. All phases are covered with a low profile aluminum interlocked armor.

Resources

There are no downloadable resources for this product.