Round Twisted Jacketed Type THW

Rated 75°C, 600V, Water Well Cable, Moisture Resistant

Download Category Specifications
PDF Excel Table

Application

  • For use in residential, farm and industrial water well applications
  • Grounded and ungrounded water well cable systems

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
563703
2 2
14 AWG 14 AWG
1 1
45 1.14
14 14
334 8.48
67 99
563709
2 2
8 AWG 8 AWG
19 19
60 1.52
10 10
574 14.58
195 290
563710
3 3
8 AWG 8 AWG
19 19
60 1.52
610 15.49
270 402

Standards & References

  • Industry standard for electrical submersible pumping (ESP) water systems
  • Meets NEC® code for submersible pump grounding requirements
  • UL Standard 83
  • UL Type THN Conductors

Construction

  1. Premium 600 volt cable featuring stranded copper conductors with a moisture resistant plastic insulation
  2. Conductors are assembled parallel and yellow with black, red, and green extruded color stripes
  3. Conductor polarity is accomplished by extruded color green, red and black