SDR 13.5 Empty Duct with Pull Rope

Commonly installed from transformer to transformer or as underground cables exiting substations.

Download Category Specifications
Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Size Wall Type Nom. OD (mils) (mm) Minimum Wall Thickness Nominal Inside Diamater (mils) (mm) Min. Bend Radius (in) (cm) Maximum Pulling Tension Nominal Total Weight (lbs/1000') (kgs/km) Tape Type Color Stripe Color
More Options
1 1
EPEC-13.5 EPEC-13.5
1315 33.40
1.315 1.315
1 0.03
14 35.56
790 790
176 262
1250 1250
BLACK BLACK
RED RED
More Options
2.5 2.5
EPEC-13.5 EPEC-13.5
2875 73.03
2.875 2.875
2 0.06
32 81.28
3785 3785
780 1161
1250 1250
BLACK BLACK
RED RED
More Options
3 3
EPEC-13.5 EPEC-13.5
3500 88.90
3.5 3.5
2 0.07
39 99.06
5610 5610
1164 1732
1250 1250
BLACK BLACK
RED RED
More Options
4 4
EPEC-13.5 EPEC-13.5
4500 114.30
4.5 4.5
3 0.10
50 127.00
9265 9265
1920 2857
1250 1250
GRAY GRAY
NONE NONE

Standards & References

Construction