2 3EAL 600VUD TX RAMAPO/YS/USE-2 1000 FT

Southwire #: 55417101

TRIPLE E Aluminum Alloy (AA-8176) Conductors. Cross-Linked Polyethylene (XLP) Insulation.

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application & Features

Southwire’s triplex Type RHH or RHW-2 or USE-2 AlumaFlex® is primarily used for secondary distribution and underground service at 600 volts or less, either directly burial or in ducts, where increased flexibility is needed. May also be used in conduit as specified by the NEC.

Specifications

No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 63 1.60 mils mm
Nom. OD (mils) (mm) 883 22.44 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 292 434 lbs/1000' kgs/km

Standards & References

Southwire’s triplex Type RHH or RHW-2 or USE-2 AlumaFlex® 600 volt cable meets or exceeds the following ASTM specifications:

  • B800 8000 Series Aluminum Alloy Wire for Electrical Purposes – Annealed and Intermediate Tempers.
  • B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy for Subsequent Covering or Insulation.

Construction

Type RHH or RHW-2 or USE-2 AlumaFlex® conductors are compressed stranded TRIPLE E AA-8000 (8176-H24) series Aluminum Alloy insulated with cross-linked polyethylene. A triplex construction consists of two phase conductors and one neutral. The neutral conductor contains three yellow extruded stripes and sequential footage marks. Conductors are durably surface printed for identification.

  1. 8000

Resources

There are no downloadable resources for this product.