ELECTRICAL AL 600V-UD 3E

TRIPLE E Aluminum Alloy (AA-8176) Conductors. Cross-Linked Polyethylene (XLP) Insulation.

Download Category Specifications
Excel Table

Application & Features

Southwire’s triplex Type RHH or RHW-2 or USE-2 AlumaFlex® is primarily used for secondary distribution and underground service at 600 volts or less, either directly burial or in ducts, where increased flexibility is needed. May also be used in conduit as specified by the NEC.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
3 3
4 AWG 4 AWG
7 7
63 1.60
757 19.24
202 301
More Options
3 3
2 AWG 2 AWG
7 7
63 1.60
883 22.44
292 434
More Options
3 3
1/0 AWG 1/0 AWG
9 9
84 2.13
1123 28.53
472 702
More Options
3 3
2/0 AWG 2/0 AWG
11 11
84 2.13
1216 30.89
510 759
More Options
3 3
4/0 AWG 4/0 AWG
18 18
84 2.13
1438 36.54
830 1236
More Options
3 3
250 KCMIL 250 KCMIL
22 22
100 2.54
1602 40.71
902 1342
More Options
3 3
350 KCMIL 350 KCMIL
30 30
100 2.54
1816 46.14
1169 1740

Standards & References

Southwire’s triplex Type RHH or RHW-2 or USE-2 AlumaFlex® 600 volt cable meets or exceeds the following ASTM specifications:

  • B800 8000 Series Aluminum Alloy Wire for Electrical Purposes – Annealed and Intermediate Tempers.
  • B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy for Subsequent Covering or Insulation.

Construction

Type RHH or RHW-2 or USE-2 AlumaFlex® conductors are compressed stranded TRIPLE E AA-8000 (8176-H24) series Aluminum Alloy insulated with cross-linked polyethylene. A triplex construction consists of two phase conductors and one neutral. The neutral conductor contains three yellow extruded stripes and sequential footage marks. Conductors are durably surface printed for identification.

  1. 8000

Resources

There are no downloadable resources for this product.