For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 350 KCMIL 350 KCMIL | |
Cond. Strands | 37 37 | |
Diameter Over Conductor (in) (cm) | 0.661 1.68 | inch cm |
Inner Layer Thickness (mils) (mm) | 90 2.29 | mils mm |
Ground Size | 1x3 1x3 | |
Inner Jacket Thickness (mils) (mm) | 115 2.92 | mils mm |
Diameter Over Armor (in) (cm) | 2.571 6.53 | inch cm |
Outer Layer Thickness (mils) (mm) | 65 1.65 | mils mm |
Approx. OD (in) (cm) | 2.703 6.87 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 6242 9289 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 11200 5080.23 | lbs kg |
Min. Bend Radius (in) (cm) | 18.9 48.01 | inch cm |
^ Colour Code: 2/C black, Red