For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 500 KCMIL 500 KCMIL | |
Cond. Strands | 37 37 | |
Diameter Over Conductor (in) (cm) | 0.789 2.00 | inch cm |
Inner Layer Thickness (mils) (mm) | 90 2.29 | mils mm |
Ground Size | 1x3 1x3 | |
Inner Jacket Thickness (mils) (mm) | 115 2.92 | mils mm |
Diameter Over Armor (in) (cm) | 2.630 6.68 | inch cm |
Outer Layer Thickness (mils) (mm) | 65 1.65 | mils mm |
Approx. OD (in) (cm) | 2.762 7.02 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 6545 9740 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 12000 5443.10 | lbs kg |
Min. Bend Radius (in) (cm) | 19.3 49.02 | inch cm |
^ Colour Code: 2/C black, Red