Southwire’s 5KV TECK 90, 5000V, non-shielded, EPR insulated power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.
Cond. Size | 500 KCMIL 500 KCMIL | |
Cond. Strands | 37 37 | |
Diameter Over Conductor (in) (cm) | 0.789 2.00 | inch cm |
Inner Layer Thickness (mils) (mm) | 90 2.29 | mils mm |
Ground Size | 1x3 1x3 | |
Inner Jacket Thickness (mils) (mm) | 115 2.92 | mils mm |
Diameter Over Armor (in) (cm) | 2.731 6.94 | inch cm |
Outer Layer Thickness (mils) (mm) | 65 1.65 | mils mm |
Approx. OD (in) (cm) | 2.863 7.27 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 6806 10128 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 12000 5443.10 | lbs kg |
Min. Bend Radius (in) (cm) | 20.0 50.80 | inch cm |
* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)