Southwire’s 15KV ARMOR-X® are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503.
Cond. Size | 500 KCMIL 500 KCMIL | |
Cond. Strands | 37 37 | |
Diameter Over Conductor (in) (cm) | 0.789 2.00 | inch cm |
Diameter Over Insulation (in) (cm) | 1.275 3.24 | inch cm |
Inner Layer Thickness (mils) (mm) | 220 5.59 | mils mm |
Diameter Over Shield (in) (cm) | 1.335 3.39 | inch cm |
Ground Size | 1x4/0 1x4/0 | |
Diameter Over Armor (in) (cm) | 3.540 8.99 | inch cm |
Outer Layer Thickness (mils) (mm) | 85 2.16 | mils mm |
Approx. OD (in) (cm) | 3.710 9.42 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 9177 13657 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 12000 5443.10 | lbs kg |
Min. Bend Radius (in) (cm) | 25.9 65.79 | inch cm |