477-19 AAC COSMOS 100 LB

Southwire #: 10093319

Classes AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

AAC-All Aluminum Conductor, Bare

Specifications

Codeword COSMOS COSMOS
Size (AWG or kcmil) (mm2) 477 KCMIL 477 KCMIL
No. of Strands 19 19
Nom. OD (mils) (mm) 792 20.12 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 447 665 lbs/1000' kgs/km

Standards & References

Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B231 Concentric-Lay-Stranded Aluminum 1350 Conductors.

Construction

Aluminum 1350-H19 wires, concentrically stranded.