ACSR/TW-Aluminum Conductor, Steel Reinforced, Trapezoidal Shaped Aluminum Strands
Codeword | DOVE DOVE | |
Size (AWG or kcmil) (mm2) | 556.5 KCMIL 556.5 KCMIL | |
No. of Strands | 20 20 | |
Nom. OD (mils) (mm) | 850 21.60 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 785 1168 | lbs/1000' kgs/km |