ACSR/TW-Aluminum Conductor, Steel Reinforced, Trapezoidal Shaped Aluminum Strands
Codeword | CALUMET CALUMET | |
Size (AWG or kcmil) (mm2) | 565.3 KCMIL 565.3 KCMIL | |
No. of Strands | 20 20 | |
Nom. OD (mils) (mm) | 860 21.84 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 797 1186 | lbs/1000' kgs/km |