ACSR/TW-Aluminum Conductor, Steel Reinforced, Trapezoidal Shaped Aluminum Strands
Codeword | SUPERIOR SUPERIOR | |
Size (AWG or kcmil) (mm2) | 1443.7 KCMIL 1443.7 KCMIL | |
No. of Strands | 56 56 | |
Nom. OD (mils) (mm) | 1338 33.99 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1760 2620 | lbs/1000' kgs/km |