ACSR/TW-Aluminum Conductor, Steel Reinforced, Trapezoidal Shaped Aluminum Strands
Codeword | SIMCOE SIMCOE | |
Size (AWG or kcmil) (mm2) | 411.4 KCMIL 411.4 KCMIL | |
No. of Strands | 16 16 | |
Nom. OD (mils) (mm) | 722 18.36 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 532 791 | lbs/1000' kgs/km |