ACSR-Aluminum Conductor, Steel Reinforced
Codeword | CHICKADEE CHICKADEE | |
Size (AWG or kcmil) (mm2) | 397.5 KCMIL 397.5 KCMIL | |
No. of Strands | 18 18 | |
Nom. OD (mils) (mm) | 743 18.87 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 431 641 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: