ACSR-Aluminum Conductor, Steel Reinforced
Codeword | KINGBIRD KINGBIRD | |
Size (AWG or kcmil) (mm2) | 636 KCMIL 636 KCMIL | |
No. of Strands | 18 18 | |
Nom. OD (mils) (mm) | 940 23.88 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 690 1027 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: