ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10158409 10158409 | |
Codeword | CANARY CANARY | |
Size (AWG or kcmil) (mm2) | 900 KCMIL 900 KCMIL | |
No. of Strands | 54 54 | |
Nom. OD (mils) (mm) | 1161 29.51 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1158 1723 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: