ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 22599518 22599518 | |
Codeword | JOREE JOREE | |
Size (AWG or kcmil) (mm2) | 2515 KCMIL 2515 KCMIL | |
No. of Strands | 76 76 | |
Nom. OD (mils) (mm) | 1879 47.74 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2745 4085 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: