Southwire Type SE, service entrance cable is used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard however, it may be used in all applications where Type SE cable is permitted. SE may be used in wet or dry above ground locations at temperatures not to exceed 90°C. The voltage rating is 600 volts.
Stock # | 13095501 13095501 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 6 6 | |
Size (AWG) | 4 4 | |
No. of Neutrals | 1 1 | |
No. of Strands | 12 12 | |
Nom. Height (mils) (mm) | 563 14.30 | mils mm |
Nom. Width (mils) (mm) | 925 23.50 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 262 389 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 75 75 | |
Allowable Ampacity at 75C | 90 90 | |
Allowable Ampacity at 90C | 100 100 | |
Allowable Ampacity in Dwelling | 100 100 |
Southwire Type SEU cable complies with the following:
Southwire Type SE cable is constructed with Alumaflex® AA-8000 series aluminum alloy, compacted stranded conductors. The conductors are covered with a sunlight resistant Type XHHW-2 insulation. A reinforcement tape is wrapped around the conductors for added strength and conformity. A gray sunlight-resistant polyvinyl chloride (PVC) outer jacket covers the entire assembly. Style SEU cable has two phase conductors surrounded by a concentric neutral.