Southwire® Type SEU cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SEU may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts.
Stock # | 13084902 13084902 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 7 7 | |
Size (AWG) | 4 4 | |
No. of Neutrals | 1 1 | |
No. of Strands | 12 12 | |
Nom. Width (mils) (mm) | 964 24.49 | mils mm |
Nom. Height (mils) (mm) | 587 14.91 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 662 985 | lbs/1000' kgs/km |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Allowable Ampacity at 60C | 95 95 | |
Allowable Ampacity at 75C | 115 115 | |
Allowable Ampacity at 90C | 130 130 | |
Allowable Ampacity in Dwelling | 125 125 |