Southwire® Type TFN may be used as fixture wire or appliance wiring material as specified in the National Electrical Code. Voltage for all applications is 600 volts. Allowable temperatures are as follows:
Stock # | 26984505 26984505 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 80 2.04 | mils mm |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Jacket Thickness (mils) (mm) | 5 0.13 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 7 10 | lbs/1000' kgs/km |
Allowable Ampacity | 6 6 | |
UPC # | 032886110122 032886110122 |
Southwire® Type TFFN or MTW or AWM complies with:
Southwire® Type TFFN or MTW or AWM copper conductors are annealed (soft) copper, insulated with a tough, heat and moisture resistant polyvinyl chloride (PVC), over which a nylon (polyamide) jacket is applied. Available in black, white, red, blue, green, yellow, orange, brown, purple, gray, and pink. Some colors standard, some subject to economic order quantity.