Southwire Romex® Brand SIMpull® Type NM-B (nonmetallic-sheathed) cable may be used for both exposed and concealed work in dry locations as specified in the National Electrical Code®. NM-B cable is primarily used in residential wiring as branch circuits for outlets, switches, and other loads. NM-B cable may be run in air voids of masonry block or tile walls where such walls are not wet or damp locations. Voltage rating for NM-B cable is 600 volts.
Cond. Size | 14 AWG 14 AWG | |
Conductor Number | 2.0 2.0 | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.064 0.16 | inch cm |
Inner Layer Thickness (mils) (mm) | 15 0.38 | mils mm |
Ground Size | 1x14 1x14 | |
Outer Layer Thickness (mils) (mm) | 25 0.64 | mils mm |
Approx. OD (in) (cm) | 0.372 x 0.176 0.94 x 0.45 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 37 55 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 61 91 | lbs/1000' kgs/km |
* 2x2 construction