Southwire Romex® Brand SIMpull® Type NM-B (nonmetallic-sheathed) cable may be used for both exposed and concealed work in dry locations as specified in the National Electrical Code®. NM-B cable is primarily used in residential wiring as branch circuits for outlets, switches, and other loads. NM-B cable may be run in air voids of masonry block or tile walls where such walls are not wet or damp locations. Voltage rating for NM-B cable is 600 volts.
Cond. Size | 12 AWG 12 AWG | |
Conductor Number | 3.0 3.0 | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.080 0.20 | inch cm |
Inner Layer Thickness (mils) (mm) | 15 0.38 | mils mm |
Ground Size | 1x12 1x12 | |
Outer Layer Thickness (mils) (mm) | 25 0.64 | mils mm |
Approx. OD (in) (cm) | 0.524 x 0.190 1.33 x 0.48 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 79 118 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 115 171 | lbs/1000' kgs/km |
* 2x2 construction