Southwire Romex® Brand SIMpull® Type NM-B (nonmetallic-sheathed) cable may be used for both exposed and concealed work in dry locations as specified in the National Electrical Code®. NM-B cable is primarily used in residential wiring as branch circuits for outlets, switches, and other loads. NM-B cable may be run in air voids of masonry block or tile walls where such walls are not wet or damp locations. Voltage rating for NM-B cable is 600 volts.
Cond. Size | 2 AWG 2 AWG | |
Conductor Number | 3 3 | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.282 0.72 | inch cm |
Insulation Thickness (mils) (mm) | 40 1.02 | mils mm |
Ground Size | 1x8 1x8 | |
Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
Approx. OD (in) (cm) | 0.887 2.25 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 671 999 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 830 1235 | lbs/1000' kgs/km |
* 2x2 construction