Southwire Romex® Brand SIMpull® Type NM-B-PCS DUO™ cable nonmetallic-sheathed cable may be used for both exposed and concealed work in dry locations as specified in the National Electrical Code. NM-B-PCS cable is primarily used in residential wiring for SMART home applications such as 0-10V DC dimming controls for LED lighting. NM-B-PCS cable may be run in air voids of masonry block or tile walls where such walls are not wet or damp locations. Voltage rating for NM-B-PCS cable is 600 volts. All conductors are rated 600 volts. Complies with the Class 2/Class 3 circuit separation requirements of NEC 725.136(I)(1) and 725.136(I)(2)."
CAUTION: Do note use the control/signal component to make connections to 120V AC line voltage.
Cond. Size | 12 AWG 12 AWG | |
Conductor Number | 2 2 | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.080 0.20 | inch cm |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Ground Size | 1x12 1x12 | |
Jacket Thickness (mils) (mm) | 28 0.71 | mils mm |
Approx. OD (in) (cm) | 0.213 x 0.687 0.54 x 1.74 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 74 110 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 135 201 | lbs/1000' kgs/km |