Southwire Type SER, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SER may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts. SE cables are not permitted underground, with or without a raceway, per NEC 338.12(A)(2).
Cond. Size | 6 AWG 6 AWG | |
Conductor Number | 3 3 | |
Diameter Over Conductor (in) (cm) | 0.169 0.43 | inch cm |
Cond. Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Ground Size | 1x6 1x6 | |
Num x Neutral Size | 1x6 1x6 | |
Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
Approx. OD (in) (cm) | 0.651 1.65 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 187 278 | lbs/1000' kgs/km |