SPEC: 10041

4/0-4/0-4/0-2/0 3E AL SERVICE ENTRANCE TYPE SER PVC JACKET 250 FT

Southwire #: 13107808

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
GRAY
Packaging

Application & Features

Southwire Type SER, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SER may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts. SE cables are not permitted underground, with or without a raceway, per NEC 338.12(A)(2).

Specifications

Cond. Size 4/0 AWG 4/0 AWG
Conductor Number 3 3
Diameter Over Conductor (in) (cm) 0.474 1.20 inch cm
Cond. Strands 19 19
Inner Layer Thickness (mils) (mm) 55 1.40 mils mm
Ground Size 1x2/0 1x2/0
Num x Neutral Size 1x2/0 1x2/0
Outer Layer Thickness (mils) (mm) 30 0.76 mils mm
Approx. OD (in) (cm) 1.518 3.86 inch cm
Approx. Weight (lbs/1000') (kgs/km) 987 1469 lbs/1000' kgs/km

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC National Electrical Code NFPA 70
  • Federal Specification A-A-59544

Construction

  1. Conductor: Class B compact stranded bare aluminum Alumaflex per ASTM B800 and ASTM B801
  2. Insulation: All phases and neutral are insulated with Cross Linked Polyethylene (XLPE) Type XHHW-2 or Polyvinyl Chloride with Nylon Sheath THHN/THWN. Identification: 3/C - Black, Black 3 Red Stripes, Black 3 White Stripes. 4/C Black, Black 3 Red Stripes, Black 3 White Stripes, Black 3 Blue Stripes
  3. Neutral: Insulated bare soft annealed neutral
  4. Ground: Bare soft annealed ground
  5. Binder: Reinforcement binder
  6. Jacket: Gray Polyvinyl Chloride PVC jacket. Sunlight resistant.

Resources

There are no downloadable resources for this product.