Southwire Type SEU, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SEU may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts. SE cables are not permitted underground, with or without a raceway, per NEC 338.12(A)(2).
Cond. Size | 2/0 AWG 2/0 AWG | |
Conductor Number | 2 2 | |
Cond. Strands | 12 12 | |
Diameter Over Conductor (in) (cm) | 0.376 0.96 | inch cm |
Insulation Thickness (mils) (mm) | 55 1.40 | mils mm |
Num x Neutral Size | 1x1 1x1 | |
Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
Approx. OD (in) (cm) | 0.737 x 1.235 1.87 x 3.14 | inch cm |
Aluminum Weight (lbs/1000') (kgs/km) | 333 496 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 477 710 | lbs/1000' kgs/km |