Southwire® copper UF-B cable is generally used as a feeder to outside post lamps, pumps, and other loads or apparatuses fed from a distribution point in an existing building as specified in the National Electrical Code®. UF-B cable may be used underground, including direct burial. Multiple conductor UF-B cable may be used for interior branch circuit wiring in residential or agricultural buildings at conductor temperatures not to exceed 90°C (with ampacity limited to that for 60°C conductors) as specified by the National Electrical Code. UF-B can be used in applications permitted for NMC in Section 334.10(B) of the National Electrical Code. Voltage rating for UF-B cable is 600 volts.
Cond. Size | 12 AWG 12 AWG | |
Conductor Number | 3 3 | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.080 0.20 | inch cm |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Ground Size | 1x12 1x12 | |
Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
Approx. OD (in) (cm) | 0.183 x 0.626 0.46 x 1.59 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 79 118 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 131 195 | lbs/1000' kgs/km |