Southwire AMERICAN MUSTANG® SAFEGUARD™ Type SOOW Flexible Cords are UL/ CSA listed and permitted for use as specified by Article 400 and related articles of the 2023 National Electrical Code®. The cable is rated -40°C to 105°C, water, oil, and weather resistant. SAFEGUARD™ Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment and heavy tools in the food and beverage industry in Zone 2 Splash zone. Microbial additive helps to resist 99.9% of bacteria specifically S. Aureus and E. Coli.
Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 65 65 | |
Nom. OD (mils) (mm) | 381 9.68 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 76 113 | lbs/1000' kgs/km |
Conductor Colors | BLACK/WHITE BLACK/WHITE |