Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -60°C to maximum 105°C.
Stock # | 59873502 59873502 | |
Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
No. of Conductors | 10 10 | |
No. of Strands | 26 26 | |
Nom. OD (mils) (mm) | 638 16.21 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 212 315 | lbs/1000' kgs/km |