Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -60°C to maximum 105°C.
Stock # | 67227202 67227202 | |
Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
No. of Conductors | 5 5 | |
No. of Strands | 26 26 | |
Nom. OD (mils) (mm) | 503 12.78 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 132 196 | lbs/1000' kgs/km |
Conductor Colors | BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE |