Southwire Type SJEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 104 104 | |
Nom. OD (mils) (mm) | 576 14.63 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 207 308 | lbs/1000' kgs/km |
Conductor Colors | BLACK/WHITE/GREEN BLACK/WHITE/GREEN |