RG6/U 60%AL 3GHZ 1000PB BLK GEN

Southwire #: 53041108

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
WHITE
Packaging

Application & Features

Genesis® General Purpose Rated Broadband CATV Coaxial Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Style RG6 RG6
Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
Material BC BC
Shielding Dual Dual
Nominal Total Weight (lbs/1000') (kgs/km) 30 45 lbs/1000' kgs/km

Standards & References

Genesis® General Purpose Rated Broadband CATV Coaxial Cable meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 1655 - Community-Antenna Television Cables, Type CATV
  • UL 444 - Communication Cables, Type CM
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® General Purpose Rated Broadband CATV Coaxial Cable features the following quality and convenience characteristics:

  1. Solid Copper Clad Steel or Bare Copper center conductor for excellent transmission up to 3 GHz.
  2. Polyethylene insulation.
  3. Available with dual- or quad-shielding.
  4. PVC jacket.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable.
  6. Rated for 300 Volts
  7. Rated for -20 °C to 75 °C.