Genesis® Riser Rated Broadband CATV Coaxial Cable is suitable for installation as follows:
Style | RG6 RG6 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
Material | CCS CCS | |
Shielding | Dual Dual | |
Nominal Total Weight (lbs/1000') (kgs/km) | 30 45 | lbs/1000' kgs/km |
Genesis® Riser Rated Broadband CATV Coaxial Cable meets or exceeds the following:
Genesis® Riser Rated Broadband CATV Coaxial Cable features the following quality and convenience characteristics: