Genesis® Water Resistant Category 5e Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 24 AWG 24 AWG | |
Number of Pairs | 4 4 | |
Stranding | Solid Solid | |
Shielding | Unshielded Unshielded | |
Nom. OD (mils) (mm) | 232 5.89 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 19 28 | lbs/1000' kgs/km |
Genesis® Water Resistant Category 5e Cable meets or exceeds the following:
Genesis® Water Resistant Category 5e Cable features the following quality and convenience characteristics: