Genesis® Mini Split Tray Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Conductors | 3 3 | |
Stranding | Stranded Stranded | |
Shielding | Unshielded Unshielded | |
Nominal Total Weight (lbs/1000') (kgs/km) | 76 113 | lbs/1000' kgs/km |
Genesis® Mini Split Tray Cable meets or exceeds the following:
Genesis® Mini Split Tray Cable features the following quality and convenience characteristics: