TCC 14/7 Str Cu 600V Bk GEN 50C

Southwire #: 10733908

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Genesis® Mini Split Tray Cable is suitable for installation as follows:

  • Installed in-wall without conduit in one- and two-family dwelling units (2017 NEC and later)
  • In burial applications with or without conduit.

Specifications

Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
Shielding Unshielded Unshielded

Standards & References

Genesis® Mini Split Tray Cable meets or exceeds the following:

  • UL 1277 - Electrical Power and Control Tray Cables
  • Direct Burial Rated
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Mini Split Tray Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. THHN insulation.
  3. PVC jacket.
  4. Rated for 600 Volts
  5. Rated for -20°C to 90°C Dry / 75°C Wet.