No. of Conductors | 0 0 | |
Size (AWG or kcmil) (mm2) | 750 KCMIL 750 KCMIL | |
No. of Strands | 61 61 | |
Insulation Thickness (mils) (mm) | 130 3.30 | mils mm |
Nom. OD (mils) (mm) | 1228 31.19 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2551 3796 | lbs/1000' kgs/km |